201827-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Male, Spirol Pin and Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 29.95
  • Height 4.75
  • For Use With 15,16,and 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
202110-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 45°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 16.51
  • Width 29.08
  • Length 47.62
  • Height 72.26
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.