5406508-4 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Top Left) Yellow
  • LED Color (Top Right) Green
  • Insulator Material Polyester
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.54
  • Connector Height 12.83
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 152
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
  • Additional Features ZIF
5316510-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316600-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316714-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5316714-2 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 5
5316717-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353173-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353173-2 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 7.2
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 5
5353177-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 7.2
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353447-2 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 7.2
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353448-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 10
5353517-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 5
6123832-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Shield Plating Material Nickel over Copper
  • Guide Pin Without
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 5
6123833-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 5
6364139-5 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Profile Standard
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Green
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.54
  • Connector Height 12.83
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 152
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
6612160-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Shield Plating Material Nickel over Copper
  • Guide Pin Without
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.5
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 16
6717501-1 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Connector Configuration Square Grid
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10