CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 24
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Width 22
  • Length 19.69
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating None
  • Packaging Quantity 54
  • Packaging Type Tray
1-1418664-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 8
  • Strain Relief No
  • Number of Positions 10
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width .64
  • Polarized No
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 26.2
  • Width 11.9
  • Length 14.1
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Packaging Quantity 1500
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable No
1418746-1 Other Automotive Connector Accessories
  • Accessory Type Ferrule
  • Material Steel
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating None
  • Packaging Method Bag
  • Packaging Quantity 30000
  • Serviceable No
1718553-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Bundle Diameter 5.3
  • Operating Temperature Range -40 – 140
  • Packaging Quantity 500
  • Packaging Method Box
  • Serviceable Yes
1718554-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Bundle Diameter 5.3
  • Operating Temperature Range -40 – 140
  • Packaging Quantity 500
  • Packaging Method Box
  • Serviceable Yes
1718730-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.5
  • Strain Relief No
  • Number of Positions 10
  • Number of Rows 2
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 11
  • Width 16.5
  • Length 13.3
  • Operating Temperature Range -40 – 80
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1718731-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code None
  • Number of Positions 10
  • Operating Voltage 12
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Environmental Protection Other
  • Cable Exit Angle Other
  • Ferrule Without
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Tin (Sn)
  • Mating Tab Width .63
  • Mating Tab Thickness .63
  • Center Contact Without
  • Contact Type Socket
  • Termination Method Crimp
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Mounting Feature With
  • Housing Color Black
  • Centerline (Pitch) 2.54
  • Product Length 23.08
  • Product Width 20
  • Product Height 13.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 80
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 2500
  • Dielectric Material PBT
  • Outer Contact Plating Material None
1718732-1 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Board
  • Material Steel
  • Industry Standard LV214
1718733-1 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Connector System Wire-to-Board
  • Material Steel
  • Industry Standard LV214