200389-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Center
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.6
  • Width 5.58
  • Height 5.58
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
2-5329446-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Without
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Push On
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 161
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
205720-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief With
  • Mating Retention With
  • Mating Retention Type Center Fastener
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
2-2134533-1 IC Socket Hardware
  • Accessory Type ILM Kit
  • Product Type ILM/Backplate Kit
  • Backplate Material Steel
  • Top Support Plate Material Stainless Steel
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Box & Tray
201910-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Hexavalent Chromate
  • Length 68.66
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
207234-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Male and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Clear Chromate
  • Length 83.44
  • Width 7.92
  • Height 7.92
  • For Use With 28 Position High Voltage Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Two required.
1274568-3 RF Connectors  1
  • RF Interface Mini BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Insulation Resistance 1000
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Bulkhead
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.49
  • Cable Type RG 179
  • Operating Temperature Range -40 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Additional Features Hardware Included
  • Grade Commercial
2-329082-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Without
  • Body Shape Circular
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Coupling Nut Base Material Brass
  • Grade Military
2-329444-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation Without
  • Body Shape Circular
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Push-On
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
2-5329082-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Without
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Coupling Nut Base Material Brass
  • Grade Military
2-5329444-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation Without
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Push-On
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
2-5329445-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Without
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 124
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
202169-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 45°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 25.4
  • Length 72.26
  • Width 29.08
  • Height 60.32
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
2-2134533-2 IC Socket Hardware
  • Accessory Type ILM Kit
  • Product Type ILM/Backplate Kit
  • Backplate Material Steel
  • Top Support Plate Material Stainless Steel
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Box & Tray
2174217-2 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying A
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Arrangement Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 215°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief With
  • Mating Retention With
  • Mating Retention Type Center Fastener
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201092-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40 UNC-2A
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Material Stainless Steel
  • Jackscrew Finish None
  • Length 20.62
  • Width 5.72
  • Height 5.72
  • For Use With Turnable Jackscrew
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
2-330311-1 RF Connectors
  • RF Interface Mini Threaded
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 3
  • Cable Type 21-596
  • Operating Temperature Range -65 – 85
  • Packaging Method Carton
  • Dielectric Material Fluoropolymer
2-330358-2 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation Without
  • Crimp Type Single
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 142
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
213522-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 13.83
  • Height 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Connector Kit