5-134959-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 6.48
  • Cable Type RG 59
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material TPX
  • Coupling Nut Base Material Brass
  • Grade Commercial
829927-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 5.41
  • Cable Type Belden 9907
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Quantity 1
  • Packaging Method Bulk
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Commercial