CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 5
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Height 29
  • Width 39
  • Length 149.5
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Width 26.3
  • Length 137
  • Profile Height from PCB 35
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 10
  • Packaging Type Carton
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface Without
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.6
  • Width 28
  • Length 104
  • Profile Height from PCB 27
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 126
  • Packaging Type Loose Piece
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 13.9
  • Wire Insulation Diameter 1.4 – 2.3
  • Operating Temperature Range -55 – 105
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)