CAT-B8519-SU774 PCB Terminal Blocks  1
  • Header Type Shrouded
  • Block Type PCB Mount
  • Connector Style Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 8
  • Contact Mount Surface Mount
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
CAT-B8519-SU774A PCB Terminal Blocks  1
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .05 – 1.31
1-2213865-0 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213865-2 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213867-0 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213867-2 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-2 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-3 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 3
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-4 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 4
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-5 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 5
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-6 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 6
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-7 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 7
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-8 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 8
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213865-9 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 9
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-2 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-3 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 3
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-4 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 4
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-5 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 5
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-6 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 6
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
2213867-7 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 7
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5