CAT-HVH5375 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 1
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 600
  • Voltage Rating (Max) 750
  • Operating Voltage 750
  • Color Black
  • Tab Width 1.2
  • Tab Thickness .6
  • Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 9.4
  • Width 40.6
  • Length 45.4
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating None
  • Packaging Quantity 50
  • Packaging Type Box
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 2
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 600
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 40.6
  • Length 79.3
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Packaging Quantity 1
  • Packaging Type Package
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
CAT-R472-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Coaxial Cable
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .22 – .5
  • Wire Size Search 1
  • Wire Size Search .22
  • Wire Insulation Diameter 9.6 – 15.8
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 150
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1-2103172-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 450
  • Color Orange
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 109.9
  • Width 58.9
  • Length 111.2
  • Operating Temperature Range -40 – 65
  • Packaging Quantity 9
  • Packaging Method Package
  • Connector Position Assurance Capable Yes
  • Serviceable No
2141608-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6.3
  • Strain Relief Yes
  • Number of Positions 5
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 6.3
  • Height 39.3
  • Width 63.5
  • Length 73.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Quantity 84
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
1-2103172-7 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 450
  • Color Orange
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 109.9
  • Width 58.9
  • Length 111.2
  • Operating Temperature Range -40 – 65
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 1
  • Packaging Method Package
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-1587987-7 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Color Orange
  • Operating Temperature Range -40 – 85
  • Industry Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 1
2103234-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Color Yellow
  • Material PA GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
1-2141154-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Quantity 18
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No
4-2103015-5 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 10.4
  • Height 27.6
  • Width 55.3
  • Length 32.9
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-2141154-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Quantity 18
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No
4-2103015-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 10.4
  • Height 27.6
  • Width 55.3
  • Length 32.9
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2137704-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 750
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 11
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Height 49.9
  • Width 57.7
  • Length 100.4
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-2
  • Packaging Quantity 45
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No
2137711-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Family Seal
  • Material Other
  • Color Blue
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 192
1-1991226-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 31.2
  • Width 42.4
  • Length 56.1
  • Operating Temperature Range -40 – 140
  • Degree of Protection IP6K9K
  • Packaging Quantity 144
  • Packaging Method Tray
  • Connector Position Assurance Capable No
  • Serviceable No
2103172-9 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Color Orange
  • Operating Temperature Range -40 – 85
  • Industry Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable Yes
4-2103177-6 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 600
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 10.4
  • Height 26.4
  • Width 50.8
  • Length 32.9
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable No
2137735-1 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 125
  • Industry Standard LV214/LV215
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 240
  • Serviceable No