CAT-HVH5375 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 1
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 600
  • Color Black
  • Tab Width 1.2
  • Tab Thickness .6
  • Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 9.4
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
1-2141154-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Method Carton
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2141154-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Method Carton
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 52.5
  • Width 92.5
  • Length 85
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 57.3
  • Width 92.5
  • Length 85
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
2177473-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 25
  • Wire Size Search 25
  • Agency/Standard LV214
  • Packaging Quantity 900
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
1-2177063-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 57.3
  • Width 92.5
  • Length 108
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 57.3
  • Width 92.5
  • Length 85
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
9-2141157-1 Automotive Connector EMC Shielding  1
  • Accessory Type Crimp Ferrule
  • Material Copper Alloy
  • Industry Standard LV214
2141155-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Cable Exit Angle 180 (In-Line)
  • Color Orange
  • Material PA GF
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 700
  • Serviceable No
2177592-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type O-Crimp
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 1
  • Wire Size 50
  • Wire Size Search 1
  • Wire Size Search 50
  • Packaging Quantity 130
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
9-2141157-2 Automotive Connector EMC Shielding  1
  • Accessory Type Crimp Ferrule
  • Material Copper Alloy
  • Industry Standard LV214
2141156-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Green
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1000
  • Shore A Hardness 30
  • Lubricant Content Yes
2177590-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 35
  • Wire Size Search 35
  • Agency/Standard LV214
  • Packaging Quantity 900
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
2141211-2 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Packaging Quantity 86
  • Packaging Method Package
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
9-2141157-3 Automotive Connector EMC Shielding  1
  • Accessory Type Crimp Ferrule
  • Material Copper Alloy
  • Industry Standard LV214
2141212-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Packaging Quantity 150
  • Packaging Method Tray
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2141156-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color White
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1000
  • Shore A Hardness 30
  • Lubricant Content Yes