1734450-1 CompactFlash Connectors  1
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • PCB Offset 0
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Inline
  • Color White
  • Hold-Down With
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 15
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount Inline Leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 2.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
6376609-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2.8
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .3
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Centerline (Pitch) .6
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Height 20
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
6376610-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing .11
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .3
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Centerline (Pitch) .6
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Height 9
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
6376611-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2.8
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .3
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Centerline (Pitch) .6
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Height 6.75
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
6376611-2 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Number of Positions 80
  • Board-to-Board Configuration Stacking
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) .5
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) .6
  • Stack Height 6.7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover With
  • Circuit Application Signal
  • Packaging Method Semi-Hard Tray