223956-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 6.2
  • Packaging Quantity 1000
  • Packaging Method Package
5223979-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Keyed No
  • Guide Module Finish Chromate Conversion
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Quantity 1
  • Packaging Method Box
  • Comment With dual alignment posts.
223969-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Material Stainless Steel
  • Guide Pin Finish Passivated
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Thread Length 12.7
  • Length 25.16
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment With 5.92 mm [.233 in.] Oblong Base.