1554218-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Boss No
  • PCB Mount Orientation Right Angle
  • Number of Positions 80
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Voltage 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .3
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.2
  • Tail Length 2.9
  • Height 16
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Packaging Quantity 270