CAT-H3930-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 19
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 77.7
  • Width 49.32
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D48-T618 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material Steel
  • Color Other
  • Packaging Method Box
  • Packaging Quantity 500
CAT-H3930-RC8382 Automotive Connector Caps & Covers  1
  • Accessory Type Protective Cap
  • Strain Relief Without
  • Color Silver
  • Material Aluminum
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
CAT-D48-SP729 Automotive Seals & Cavity Plugs  1
  • Seal Type Sealing Plug
  • Sealable Yes
  • Material PBT GF
  • Color Natural
  • Cavity Diameter 2.69
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 20000
  • Resistance to Hydrocarbons Fair
  • Lubricant Content No
CAT-H3930-PC8382 Automotive Connector Caps & Covers  1
  • Accessory Type Protective Cap
  • Strain Relief Without
  • Connector System Wire-to-Wire
  • Color Silver
  • Material Aluminum
  • Operating Temperature Range -55 – 125
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
CAT-H3930-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material Steel
  • Color Silver
  • Operating Temperature Range -55 – 125
  • Packaging Method Box
  • Packaging Quantity 1500
  • Serviceable No
CAT-H3930-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief Yes
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180
HDBOX-24-91PN Other Automotive Connector Accessories  1
  • Accessory Type Mounting Frame
  • Material PA GF
  • Color Black
  • Packaging Method Box
  • Packaging Quantity 12
  • Serviceable No
HD36-24-31ST-059 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Height 38.35
  • Width 40.64
  • Length 40.64
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
HD36-24-31ST-B019 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Height 38.35
  • Width 40.64
  • Length 40.64
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes