CAT-G7534-P729A Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4
  • Contact Retention Within Housing With
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Thickness .8
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Strain Relief Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Inertia Locking
  • Centerline (Pitch) 3.3
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Wire Size 16 – 12
  • Wire Size .081 – .517
  • Wire Size 155.91 – 1045.97
  • Row-to-Row Spacing 5.2
  • Length 13.52
  • Height 9.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 1500
  • For Use With Header Assembly : 1747052-1
CAT-G7534-H342 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 4
  • Contact Retention Within Housing With
  • Contact Type Tab
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .8
  • Tab Width 1.5
  • Contact Termination Area Plating Thickness .8
  • Underplate Material Thickness .8 – 3
  • Contact Layout Inline
  • Termination Post & Tail Length 3
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Strain Relief Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.3
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Wire Size 16 – 12
  • Wire Size .21 – .53
  • Wire Size 414.44 – 1045.97
  • Row-to-Row Spacing 5.2
  • Length 14.97
  • Height 14.5
  • PCB Thickness (Recommended) .063
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 250
  • For Use With Plug Housing
1-2232784-2 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .8
  • PCB Mount Retention Type Kinked
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • Centerline (Pitch) 7.92
  • Housing Color Red
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
1-2232784-1 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .8
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • Centerline (Pitch) 7.92
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag