1747049-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 3
  • PCB Mount Orientation Vertical
  • Number of Power Positions 3
  • Number of Signal Positions 3
  • Number of Rows 1
  • Keying A
  • Backwall/Post Interruptions Without
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 9
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Tab Width 1.5
  • Contact Termination Area Plating Thickness .8
  • Underplate Material Thickness .8 – 3
  • Contact Layout Inline
  • Wire/Cable Size 24 – 16
  • Wire/Cable Size .22 – 1.38
  • Wire/Cable Size 434.18 – 2723.46
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 4.4
  • PCB Mount Retention Type Kinked
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Inertia Locking
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Length 20.1
  • Height 14.5
  • PCB Thickness (Recommended) .063
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 250
  • For Use With Plug Housing