1740315-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Distributor Cover
  • Product Type Accessory
  • Number of Positions 6
  • Housing Color White
2134167-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Voltage 30 VDC
  • Contact Current Rating (Max) 1.5
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
293359-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Tube
  • Wire/Cable Type SVT
  • Product Type Accessory
  • Number of Positions 1
  • Voltage 125
  • Housing Color White
1318164-1 Battery Holders
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size ML614
  • Battery Holder Material Thermoplastic (6T Nylon)
  • Battery Weight .07
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Material Thermoplastic
  • Housing Color Black
  • Battery Dimensions .264 x .417
  • Operating Temperature Range -40 – 85
  • For Battery Type ML614
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 1500
1392019-1 Coax Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 316
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance 50
  • Body Style Straight
  • Contact Type Socket
  • RF Connector Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Style Captivated
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Cable Mount
  • Accepts Cable Diameter (Max) 2.6
  • For Use With Female Connectors
  • Circuit Application Signal
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Comment 24mm long
1740315-2 Plug & Socket Lighting Connector Accessories
  • Accessory Type Distributor Cover
  • Product Type Accessory
  • Number of Positions 6
  • Housing Color Black
1932859-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Voltage 30 VDC
  • Contact Current Rating (Max) 1.5
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
2134161-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 30 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
619226-1 RF Connectors
  • RF Interface DIN 1.0/2.3 Connectors
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Copper Zinc
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On & Push-Pull
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 3.7
  • Cable Type Belden 1855A
  • Operating Temperature Range -40 – 85
  • Operating Frequency 2
  • Packaging Quantity 200
  • Packaging Method Box
  • Dielectric Material PTFE