6-917807-3 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 10.16
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • Contact Type Socket
  • Contact Current Rating (Max) 45
  • Centerline (Pitch) 10.16
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Agency/Standard CSA
6-917809-3 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 10.16
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Rows 2
  • Contact Type Tab
  • Contact Current Rating (Max) 45
  • Centerline (Pitch) 10.16
  • Housing Material Polyester GF
  • Operating Temperature Range -50 – 105
  • Circuit Application Power
  • Agency/Standard UL