1-2291727-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Board
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 4
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Current Rating (Max) 15
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Housing Material PBT GF15
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header
1-2291728-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Board
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 12
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Current Rating (Max) 15
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Housing Material PBT GF15
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing & Header