3-2299005-1 Standard Rectangular Connectors  1
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Row-to-Row Spacing 7.62
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • PCB Mount Orientation Right Angle
  • Number of Positions 12
  • Number of Rows 2
  • Panel Gasket No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Contact Type Tab
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Connector Lock
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Housing Color Black
  • Housing Material PBT GF15
  • Tail Length 3.8
  • Length 27.18
  • Height 18.47
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
6-917807-3 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 10.16
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • Contact Type Socket
  • Contact Current Rating (Max) 45
  • Centerline (Pitch) 10.16
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Agency/Standard CSA