2-1747276-4 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC D4200 REC HSG 4P/Y 2-1747276-4
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1747498-2 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 REC CONT L/LP 1747498-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 14 – 12
  • Wire Size 2.08 – 3.62
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
2-1747276-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC D4200 REC HSG 3P/Y 2-1747276-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1747499-2 Wire-to-Board Connector Contacts  1
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 REC CONT M/LP 1747499-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 16 – 14
  • Wire Size 1.23 – 2.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
1-1747276-2 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC D4200 REC HSG 2P/X 1-1747276-2
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1747500-2 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 TAB CONT L/LP 1747500-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 14 – 12
  • Wire Size 2.08 – 3.62
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
1747418-2 Wire-to-Board Connector Contacts  1
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 REC CONT M 1747418-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 16 – 14
  • Wire Size 1.23 – 2.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
2-1747277-3 Wire-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Wire-to-Board Headers & Receptacles
  1. DYNAMIC D4200 V-HDR ASSY 3P/Y 2-1747277-3
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 23
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1747501-2 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 TAB CONT M/LP 1747501-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 16 – 14
  • Wire Size 1.23 – 2.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
1-1903331-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC 4200M TAB HSG 6P P/M XX 1-1903331-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Row-to-Row Spacing 8.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1-1747500-2 Wire-to-Board Connector Contacts  1
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. DYNAMIC D4200 TAB CONT L/LP LONG 1-1747500-2
active
  • Connector System Component-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Mating Tab Thickness .8
  • Mating Tab Width 3.1
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 24
  • Wire Size 14 – 12
  • Wire Size 2.08 – 3.62
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Reel & Box
1-1747277-2 Wire-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Wire-to-Board Headers & Receptacles
  1. DYNAMIC D4200 V-HDR ASSY 2P/X 1-1747277-2
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 24
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1-1903329-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC 4200M REC HSG 6P XX 1-1903329-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Row-to-Row Spacing 8.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
2-1747535-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC D4200 TAB HSG P/M 3P/Y 2-1747535-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
3-1903329-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC 4200M REC HSG 6P XY 3-1903329-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Row-to-Row Spacing 8.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1-1747535-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC D4200 TAB HSG P/M 3P/X 1-1747535-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1-1747277-3 Wire-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Wire-to-Board Headers & Receptacles
  1. DYNAMIC D4200 V-HDR ASSY 3P/X 1-1747277-3
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 23
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1-1747414-4 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC 4200S TAB HSG 4P F/H X 1-1747414-4
active
  • Connector Product Type Housing
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1-1747535-4 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. DYNAMIC 4200S TAB HSG 4P P/M X 1-1747535-4
active
  • Connector Product Type Housing
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 1
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
1-1747277-4 Wire-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Wire-to-Board Headers & Receptacles
  1. DYNAMIC D4200 V-HDR ASSY 4P/X 1-1747277-4
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 22
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube