CAT-D781-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 48
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 75.34
  • Height 58.19
  • Length 125.76
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 36
  • Serviceable Yes
CAT-D781-W416 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Number of Positions 48
  • Color Gray
  • Material PA GF
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating No Rating
  • Packaging Method Box
  • Packaging Quantity 216
  • Serviceable Yes
3315-015-0005 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Color Yellow
  • Material LDPE
  • Operating Temperature Range -55 – 125
  • Packaging Method Box
  • Serviceable Yes
CAT-D781-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Frame
  • Connector System Wire-to-Wire
  • Material PA GF
  • Color Black
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating None
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable Yes