1775468-1 USB Connectors  1
USB 2.0 Specification
  • Grounding Options Panel Ground
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • LED Without
  • Product Type Connector
  • Number of Ports 2
  • Number of Positions 8
  • Panel Ground Type Ground Finger
  • Panel Ground Location Between Ports
  • Contact Current Rating (Max) 2.5
  • Contact Mating Area Plating Material Gold Flash
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature With
  • PCB Mount Retention Type Kinked Legs
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material PA 66 GF30
  • Tail Length 2.84
  • Operating Temperature Range -20 – 85
  • Circuit Application Power & Signal
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 100
1775468-2 USB Connectors  1
USB 2.0 Specification
  • Grounding Options Panel Ground
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • LED Without
  • Product Type Connector
  • Number of Ports 2
  • Number of Positions 8
  • Panel Ground Type Ground Finger
  • Panel Ground Location Between Ports
  • Contact Current Rating (Max) 2.5
  • Contact Mating Area Plating Material Gold Flash
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature With
  • PCB Mount Retention Type Kinked Legs
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Tail Length 2.84
  • Operating Temperature Range -20 – 85
  • Circuit Application Power & Signal
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 100