5-1814821-7 RF Connectors
  • RF Interface F Series
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 10.5
  • Ferrule Length Long
  • Cable Type CT125
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box