201692-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
202173-7 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 27.86
  • Width 6.35
  • Height 6.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
202174-5 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 15.88
  • Width 6.45
  • Height 6.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
2058943-1 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Number of Positions 2
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color White
  • Housing Material Nylon
  • Centerline 1.5
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Wire Size .205
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Connector Profile Height 4.7
  • Connector Width 9.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Bag/Box
1544210-2 Leadframes
  • Product Type Leadframe
  • Winding Direction Right
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.8
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 8.6
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) 1.6
  • Standoff Height 1.7
  • Gap Size 1.38
  • Packaging Quantity 25000
1544222-2 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.4
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height .55
  • Gap Size .52
  • Packaging Quantity 40000
1544400-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.5
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Tin
  • Pin Length 9.7
  • Contact Termination Type Through Hole
  • Centerline 1.27
  • PCB Thickness (Accepted) 1
  • Standoff Height 1
  • Gap Size .87
  • Packaging Quantity 80000
202174-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 15.88
  • Width 6.45
  • Height 6.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1544191-2 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.7
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Tin
  • Pin Length 9.6
  • Contact Termination Type Through Hole
  • Centerline 1.9
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .5
  • Packaging Quantity 50000
2058943-5 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Number of Positions 6
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black, Blue, Orange, Yellow, White
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color White
  • Housing Material Nylon
  • Centerline 1.5
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Wire Size .205
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Connector Profile Height 4.7
  • Connector Width 15.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Bag/Box
1544191-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.7
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.6
  • Contact Termination Type Through Hole
  • Centerline 1.9
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .5
  • Packaging Quantity 50000
1544188-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .35
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.8
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height .8
  • Gap Size .5
  • Packaging Quantity 35000
7-353294-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 22
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 20.4
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
7-353294-4 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 24
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 21.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
7-353294-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 26
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 23.4
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
7-353294-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 28
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 24.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
8-353294-0 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 30
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 26.4
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
8-353294-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 32
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 27.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
8-353294-4 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 34
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 29.4
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
8-353294-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 36
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Blue
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Length 30.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box