1408148-1 RF Connectors  1
  • RF Interface MMCX
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Slide-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Accepts Cable Diameter (Max) 1.9
  • RF Connector Mated Outer Diameter (Approximate) 3.45
  • Cable Type RG 178
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 100
  • Packaging Method Package
  • Comment Outer and inner conductor crimped.