1551548-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Cable-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Barrel jack 2mm
  • Product Type Connector
  • Mobile Phone Battery Connector No
  • Number of Positions 2
  • Preloaded No
  • Voltage 30 VDC
  • Current Rating 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Contact Plating Material Gold
  • Pin Diameter 2
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 3.5
  • DC Plug Diameter 2
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Reel
  • Packaging Quantity 5000