1-1478230-0 RF Connector Caps
  • RF Connector Type N Series
  • RF Connector Cap Type Dust Cap and Chain
  • Sealable No
  • Lightning/EMP Protection None
  • Grade Commercial
  • Tether With
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Packaging Quantity 50
  • Packaging Method Box
  • Military Style Number MX-913/U
  • Gasket Material White Silicone Rubber
1-1337524-0 RF Connector Caps
  • RF Connector Type BNC
  • RF Connector Cap Type Cap
  • Sealable No
  • Grade Professional
  • Tether With
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • For Use With BNC Connector
  • Packaging Quantity 50
  • Packaging Method Tray
  • Military Style Number CW 123A/U
  • Gasket Material White Silicone Rubber