2288231-6 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Front-to-Back Air Flow
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 6
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • Packaging Method Tray
2288226-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type 1x1
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 6
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2288227-2 CFP/CFP2/CFP4  1
  • Form Factor CFP4
  • Product Type Connector
  • Cage Type 1x1
  • Included Heat Sink No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2289501-3 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type CFP4
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 20
  • Data Rate (Max) 25
  • Heat Sink Style Side-to-Side Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • Packaging Method Tray
2288221-3 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Plug
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Dust & EMI Cover
  • Sealable No
  • Data Rate (Max) 25
  • Packaging Method Tray
2288226-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Kit
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 20
  • Data Rate (Max) 25
  • Heat Sink Style Side-to-Side Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2288229-1 CFP/CFP2/CFP4  1
  • Form Factor CFP4
  • Product Type Connector
  • Included Heat Sink No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 56
  • Data Rate (Max) 25
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2288231-3 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Front-to-Back Air Flow
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 6
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • Packaging Method Tray
2289496-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Assembly
  • Included Heat Sink No
  • Sealable No
  • Port Matrix Configuration 1 x 4
  • Data Rate (Max) 25
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2289497-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Kit
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 6
  • Port Matrix Configuration 1 x 4
  • Data Rate (Max) 28
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 13.2
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2289502-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Cage Type Clip
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Port Matrix Configuration 1 x 4
  • Data Rate (Max) 25
  • Packaging Method Tray
2304455-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Receptacle Cover
  • Sealable Yes
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • Packaging Method Tray
2304456-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP4
  • Product Type Accessory
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Receptacle Cover
  • Sealable Yes
  • Port Matrix Configuration 1 x 4
  • Data Rate (Max) 25
  • Packaging Method Tray