201692-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 57.35
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
202512-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 4.57
  • Length 20.45
  • Height 4.57
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1-201692-9 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Valox 420 SEO
  • Length 57.35
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532