1-640514-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 20
  • Number of Signal Positions 20
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 400
1-640509-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Signal Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-640513-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 15
  • Number of Signal Positions 15
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 600
1-640511-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Signal Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 17.15
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 800
1-640508-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 3
  • Number of Signal Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1700
1-640510-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Signal Positions 6
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 21.34
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1200
1-640507-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 200
1-640515-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 24
  • Number of Signal Positions 6
  • Number of Rows 6
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 33.91
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 400
1-640516-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 36
  • Number of Rows 9
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 26.92
  • Height 7.37
  • Width 46.48
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 400
1-1627067-0 PCB Terminals
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole Yes
  • Terminal Angle 90°
  • Plating Material Unplated
  • Stud Diameter 4.09
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Receptacle Terminal Stock Thickness .8
  • Packaging Method Loose Piece
  • Packaging Quantity 1
1-1627136-2 PCB Terminals  1
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Terminal Orientation Straight
  • Mating Tab Width 2.3
  • Mating Tab Thickness .8
  • Packaging Method Box
  • Packaging Quantity 5000
1-1627334-0 PCB Terminals
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Plating Thickness 5
  • Terminal Type Tab
  • Mating Pin Diameter .8
  • Terminal Size 1.3
  • Terminal Orientation Vertical
  • Contact Plating Material Tin
  • Termination Method Through Hole
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 3.18
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • PCB Hole Diameter 1.35
  • Height Off PCB 10
  • Wire Insulation Diameter (Max) 6.3
  • Receptacle Stock Thickness .8
  • Extension Below Board 4
  • Packaging Method Reel
  • Packaging Quantity 1000
1-1659217-0 PCB Terminals
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole Yes
  • Terminal Angle 90°
  • Plating Material Unplated
  • Stud Diameter 3.3
  • Mating Tab Width 6.3
  • Mating Tab Thickness .8
  • Receptacle Terminal Stock Thickness .787
  • Packaging Method Carton
  • Packaging Quantity 150
1-1734858-7 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Keyed No
  • Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Panel Mount Feature Without
  • Entry Location Top
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1.02
  • Connector Height 15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 350
  • Comment Includes Pick & Place Cap
1515769-1 Fiber Connector Covers & Caps
  • Product Type Accessory
  • Accessory Type Protective Cap
  • Connector Style Receptacle
  • Material Thermoplastic
  • Color Black
  • For Use With Flange Mount Bulkhead
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Replacement item only- normally included with connector shell kits.
1932095-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 4
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Tail Length 3.56
  • Connector Height 13.39
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 20
  • Packaging Method Box & Tray
1932371-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 4
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Tail Length 3.56
  • Connector Height 13.39
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 20
  • Packaging Method Box & Tray
2174213-1 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying N
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Arrangement Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 145°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30
2174213-2 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying A
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Arrangement Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 215°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30
2174213-3 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying B
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Arrangement Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 270°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30