CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Connector System Wire-to-Wire
  • Color Red
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 2
  • Serviceable No
CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.3
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Height 26.65
  • Width 47.55
  • Length 37.6
  • Operating Temperature Range -40 – 105
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H991-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief Add By Accessory
  • Number of Positions 28
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 550
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5.3
  • Height 46.25
  • Width 82.75
  • Length 116.5
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H991-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clip
  • Connector System Wire-to-Wire
  • Material PBT GF
  • Color Black
  • Operating Temperature Range -55 – 125
  • Industry Standard EIA
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM7801-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Device
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material Nylon
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Serviceable Yes
CAT-AM7801-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1.58
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 14
  • Wire Size .5 – .75
  • Wire Size Search 14
  • Wire Size Search .5
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM7801-P729 Automotive Seals & Cavity Plugs  1
  • Seal Type Cavity Blanking Plug
  • Material PBT
  • Color Natural
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 2500
2138853-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 30.2
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Serviceable Yes
776310-2 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Black
  • Material PA GF
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
2203728-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Wire Seal
  • Connector System Wire-to-Device
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Material Silicone
  • Color Gray
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Packaging Method Bag/Box
  • Packaging Quantity 6500
  • Shore A Hardness 27
  • Lubricant Content Yes