1-917572-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 10 VAC
  • Color Black
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Polarization
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Material Nylon - GF
  • Housing Color Black
  • Wire/Cable Size 30 – 26
  • Wire/Cable Size .0509 – .129
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 100
7-917570-2 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Boss No
  • Wire/Cable Type Discrete Wire
  • Number of Positions 12
  • Operating Voltage 10
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Surface Mount
  • Contact Retention With
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 1500