CAT-SU763-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 26
  • Number of Positions 26
  • Number of Rows 4
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 250
  • Operating Voltage 250
  • Color Black
  • Pin Diameter 1
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 3
  • Width 39
  • Length 36.5
  • Profile Height from PCB 24.7
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Degree of Protection JIS D0203
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tube
CAT-SU763-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 3
  • Strain Relief No
  • Number of Positions 26
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3
  • Height 34.55
  • Width 32.2
  • Length 32.15
  • Operating Temperature Range -40 – 125
  • Degree of Protection JIS D0203
  • UL Flammability Rating UL 94V-2
  • Packaging Method Tube
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-SU763-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 20
  • Wire Size .5
  • Wire Size Search 20
  • Wire Size Search .5
  • Wire Insulation Diameter 1.6 – 1.9
  • Operating Temperature Range -30 – 130
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)