5520470-3 RJ25 Connectors  1
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Gray
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 16.13
  • PCB Tail Length 3.8
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 176
5555980-1 RJ22 Connectors  1
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Entry Location Side
  • Housing Material PBT Polyester
  • Centerline (Pitch) 1.02
  • Connector Height 16.2
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 3328
3-5147490-2 Standard Edge Connectors  1
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Type Through Hole - Press-Fit
  • Number of Positions 64
  • Number of Dual Positions 32
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Thickness 100
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.18
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • End Caps Without
  • Card Slot Depth 10.67
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • Packaging Method Package
  • Packaging Quantity 108
5555979-1 RJ14 Connectors
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT Polyester
  • Centerline (Pitch) 1.02
  • PCB Tail Length 4.32
  • PCB Thickness (Recommended) 1.57
  • Connector Height 16.13
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 704
5-650297-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Alignment Clear Polyester Contact Tip Strip
  • Number of Positions 20
  • Number of Dual Positions 10
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • End Caps Without
  • Housing Style Closed End/Closed End - High Scoop
  • Height 16.38
  • Operating Temperature Range -65 – 85
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 80
  • Comment Full palladium-nickel plated posts and other platings and plating thicknesses can be made available.
1-5147490-0 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Type Through Hole - Press-Fit
  • Number of Positions 20
  • Number of Dual Positions 10
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Thickness 100
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.18
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • End Caps Without
  • Card Slot Depth 10.67
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • Packaging Method Package
  • Packaging Quantity 306
5554517-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed Yes
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.8
  • Connector Height 16.2
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 152
  • Packaging Method Box & Tray
5520243-4 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.44
  • Connector Height 19.05
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 136
  • Packaging Method Box & Tray
1-117169-3 Card Guide Hardware
  • Accessory Type Card Guide
  • Product Type Accessory
  • Post Alignment Clear Polyester Contact Tip Strip
  • Shielded No
  • Number of Slots 1
  • Color Black
  • Housing Material Valox 420 SEO
  • Housing Color Black
  • Height 7.11
  • Length 152.4
  • Operating Temperature Range -55 – 70
1-119790-4 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Plug
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Alignment Clear Polyester Contact Tip Strip
  • Number of Positions 28
  • Number of Dual Positions 28
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 1500 VDC
  • Post Plating Material Tin-Lead
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Valox 420 SEO
  • End Caps Without
  • Housing Style Closed End/Closed End - Standard
  • PCB Thickness (Recommended) 1.37 – 1.8
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Mates with Plug
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR49571
  • Packaging Method Tube
  • Packaging Quantity 4
  • Comment Full palladium-nickel plated posts and other platings and plating thicknesses can be made available.
117249-2 Board-to-Board Connector Contacts
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • PCB Mount Orientation Vertical
  • Pre-Assembled No
  • Contact Resistance 8
  • Insulation Resistance 2000
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 1.27
  • Termination End Plating Thickness 1.27
  • Termination Post Length 17.45
  • Termination End Plating Material Gold
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • For Use With Female Connector
  • Packaging Quantity 50000
  • Packaging Method Reel
3-117249-2 Board-to-Board Connector Contacts
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • PCB Mount Orientation Vertical
  • Pre-Assembled No
  • Contact Resistance 8
  • Insulation Resistance 2000
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .76
  • Termination End Plating Thickness .025
  • Termination Post Length 12.7
  • Termination End Plating Material Gold Flash
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • For Use With Female Connector
  • Packaging Quantity 30000
  • Packaging Method Reel
3-5147490-5 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Type Through Hole - Press-Fit
  • Number of Positions 70
  • Number of Dual Positions 35
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Thickness 100
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.18
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • End Caps Without
  • Card Slot Depth 10.67
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • Packaging Method Package
  • Packaging Quantity 90
1-119738-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Plug
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Alignment Clear Polyester Contact Tip Strip
  • Number of Positions 25
  • Number of Dual Positions 25
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 600 VDC
  • Post Plating Material Tin-Lead
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.57
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Valox 420 SEO
  • End Caps Without
  • Housing Style Closed End/Closed End - Standard
  • Height 13.85
  • PCB Thickness (Recommended) 1.37 – 1.8
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR49571
  • Packaging Method Tube
  • Packaging Quantity 7
  • Comment Full palladium-nickel plated posts and other platings and plating thicknesses can be made available.
1-119791-6 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Plug
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Alignment Clear Polyester Contact Tip Strip
  • Number of Positions 30
  • Number of Dual Positions 30
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Mezzanine
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin-Lead
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • End Caps Without
  • Housing Style Closed End/Closed End - High Scoop
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Mates with Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Full palladium-nickel plated posts and other platings and plating thicknesses can be made available.
1-147490-0 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Post Type Through Hole - Press-Fit
  • Number of Positions 10
  • Number of Dual Positions 10
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Parallel
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Post Plating Material Tin-Lead
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Housing Style Closed End/Closed End - Standard
  • PCB Thickness (Recommended) 1.37 – 1.74
  • Card Slot Depth 10.67
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Mates with Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 306
117249-7 Board-to-Board Connector Contacts
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • PCB Mount Orientation Vertical
  • Pre-Assembled No
  • Contact Resistance 8
  • Insulation Resistance 2000
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .76
  • Termination End Plating Thickness .76
  • Termination Post Length 17.45
  • Termination End Plating Material Gold Flash
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • For Use With Female Connector
  • Packaging Quantity 30000
  • Packaging Method Reel
118385-3 Board-to-Board Connector Contacts
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Dual Positions 22
  • PCB Mount Orientation Vertical
  • Pre-Assembled No
  • Contact Resistance 8
  • Insulation Resistance 2000
  • Body Style Straight
  • Post Plating Material Gold Flash
  • Contact Base Material Copper Alloy 725
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination End Plating Thickness .0254
  • Termination Post Length 17.45
  • Termination End Plating Material Gold Flash
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 200
  • Packaging Method Carton
118385-5 Board-to-Board Connector Contacts
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Dual Positions 13
  • PCB Mount Orientation Vertical
  • Pre-Assembled No
  • Contact Resistance 8
  • Insulation Resistance 2000
  • Body Style Straight
  • Post Plating Material Gold Flash
  • Contact Base Material Copper Alloy 725
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .76
  • Termination End Plating Thickness .0254
  • Termination Post Length 17.45
  • Termination End Plating Material Gold Flash
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 400
  • Packaging Method Box
118982-1 PCB Connector Keying
  • Accessory Type Keying Plug
  • Product Type Accessory
  • Keying Plug Type Intercontact/Between Contacts
  • Keying Plug Material Plastic
  • Key Color Black
  • Operating Temperature Range -55 – 85
  • For Use With Polarizing Key
  • Packaging Quantity 2000
  • Packaging Method Box