1-1571995-0 SIP Sockets
  • Leg Style Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Breakaway Header Yes
  • Number of Positions 10
  • Number of Rows 1
  • Sleeve Plating Material Tin
  • Sleeve Material Copper
  • Color Black
  • Contact Base Material Beryllium Copper
  • Contact Fabrication Screw Machine
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Socket Type SIP
  • Termination Post Length 3.18
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height Above PC Board 4.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Comment Premium Series
2-1571995-0 SIP Sockets
  • Leg Style Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Breakaway Header Yes
  • Number of Positions 20
  • Number of Rows 1
  • Sleeve Plating Material Tin
  • Sleeve Material Copper
  • Color Black
  • Contact Base Material Beryllium Copper
  • Contact Fabrication Screw Machine
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Socket Type SIP
  • Termination Post Length 3.18
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height Above PC Board 4.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Comment Premium Series
3-1437535-1 SIP Sockets
  • Leg Style Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Breakaway Header Yes
  • Number of Positions 20
  • Number of Rows 1
  • Sleeve Plating Material Tin-Lead
  • Sleeve Material Brass
  • Color Black
  • Contact Base Material Beryllium Copper
  • Contact Fabrication Screw Machine
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type SIP
  • Termination Post Length 3.18
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24