5-316086-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Insertion Force 5.88 Newton
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • Shunts/Shorting Bars Without
  • Multiple Contact Types Without
  • Connector Mounting Type Cable Mount
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 66
  • Housing Color Natural
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • UL File Number E28476
  • CSA Rating Certified
  • Packaging Quantity 300
  • Packaging Method Bag
917688-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 2.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 66
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag