CAT-T319-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 22
  • Wire Size .08 – .14
  • Wire Size Search 17
  • Wire Size Search .08
  • Wire Insulation Diameter 1.1 – 1.6
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface Without
  • Centerline (Pitch) 1.8
  • Width 21.7
  • Profile Height from PCB 22.7
  • Length 31.75
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 70
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating None
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 2.2
  • Profile Height from PCB 12.7
  • Width 35.4
  • Length 20.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 170
  • Packaging Type Reel
2-1379700-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 4
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13.5
  • Color Black
  • Connector Code 1
  • Tab Width .64
  • Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Reflow
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 9.25
  • Profile Height from PCB 20.2
  • PCB Thickness (Recommended) 1.6
  • Length 25
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1440
  • Packaging Type Tray
2-1801659-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13.5
  • Color Black
  • Connector Code 1
  • Tab Width .64
  • Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Reflow
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 12.7
  • Profile Height from PCB 20.2
  • PCB Thickness (Recommended) 1.6
  • Length 28.8
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 910
  • Packaging Type Tray