177915-9 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. POWER DBL LOCK REC CONT 177915-9
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 300
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Mating Area Plating Thickness .8 – 1
  • Contact Termination Area Plating Thickness .8 – 1
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.8 – 3.1
  • Wire Size 20 – 16
  • Wire Size .5 – 1.25
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug Housing
  • For Multiple Crimp No
  • VDE Tested Yes
  • Agency/Standard CSA
  • CSA Certified Yes
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • Packaging Quantity 4000
  • Packaging Method Reel