
PRODUCT
- T01-CRIMP-S03 5-1437720-6
- Connector & Contact Terminates To Wire & Cable
- Contact Type Socket
- Contact Mating Area Plating Material Tribor
- Contact Base Material Brass
- Contact Current Rating (Max) 3
- Contact Mating Area Plating Thickness 4
- Wire Size 20
- Wire Size .5
- Packaging Quantity 500
- Packaging Method Package

PRODUCT
- T01-CRIMP-S05=TRIAD 5-1437720-7
- Connector & Contact Terminates To Wire & Cable
- Contact Type Socket
- Contact Mating Area Plating Material Tribor
- Contact Base Material Brass
- Contact Current Rating (Max) 1
- Contact Mating Area Plating Thickness 4
- Wire Size 26 – 22
- Wire Size .14 – .34
- Packaging Quantity 500

PRODUCT
- T01-CRIMP-P03 5-1437720-4
- Connector & Contact Terminates To Wire & Cable
- Contact Type Pin
- Contact Mating Area Plating Material Tribor
- Contact Base Material Brass
- Contact Current Rating (Max) 3
- Contact Mating Area Plating Thickness 4
- Wire Size 20
- Wire Size .5
- Packaging Quantity 500
- Packaging Method Box

PRODUCT
- T01-CRIMP-P05=TRIAD 5-1437720-5
- Connector & Contact Terminates To Wire & Cable
- Contact Type Pin
- Contact Mating Area Plating Material Tribor
- Contact Base Material Brass
- Contact Current Rating (Max) 1
- Contact Mating Area Plating Thickness 4
- Wire Size 26 – 22
- Wire Size .14 – .34
- Packaging Quantity 500

PRODUCT
- KONTAKTBUCHSE 3,5MM 927860-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Length 20
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Copper Tin
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.1 – 3.1
- Wire Size 17 – 13
- Wire Size 1 – 2.5
- Operating Temperature Range -55 – 105
- Packaging Quantity 2500
- Packaging Method Reel
- Comment Without Locking Lance

PRODUCT
- CONTACT,PIN,AUDIO MICRO 207438-8
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Test Current 10
- Contact Type Pin
- Contact Mating Area Plating Material Gold Flash
- Wire Contact Termination Area Plating Material Gold Flash
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 10
- Contact Diameter 1.93
- Termination Method to Wire & Cable Crimp
- Termination End Plating Material Gold Flash
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range .91 – 1.37
- Wire Size 28 – 22
- Wire Size .08 – .34
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- For Use With CPC Connectors
- High Current No
- Packaging Method Strip

PRODUCT
- HVT-C-Sti.Ag.2,5 qmm 4-1105300-1
- Connector & Contact Terminates To Wire & Cable
- Contact Resistance 3
- Operating Voltage 400
- Contact Type Pin
- Contact Mating Area Plating Material Hard Silver
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 16
- Termination Method to Wire & Cable Crimp
- Wire Size 14
- Wire Size 2.5
- Operating Temperature Range -40 – 125
- Agency/Standard DIN EN 60664-1
- Packaging Quantity 50
- Packaging Method Bag
- Comment Use with HTS Series HVT inserts

PRODUCT
- UMNL SOK DBL WIRE .0126PTPBR 350512-1
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 19
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.92
- Wire Size 18 – 16
- Wire Size .75 – 1.5
- Operating Temperature Range -55 – 125
- Circuit Application Power
- For Use With Universal MATE-N-LOK II(Pin)
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 2500
- Packaging Method Reel
- Comment Accepts (2) #18 or (1) #18 and (1) #16 AWG with Maximum Stacked .115 Diameter.