794606-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. MICRO MNL RPT CNT STRIP 15AU 794606-2
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material None
  • Contact Retention Within Housing With
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .38
  • Contact Diameter 1.57
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .89 – 1.52
  • Wire Size 24 – 20
  • Wire Size .2 – .5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 15000
  • Packaging Method Reel