2134384-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. GIC 2.5 REC CONT TIN PLATE TYPE (2L TYPE 2134384-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.4 – 2.2
  • Wire Size 22 – 18
  • Wire Size .34 – .86
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug: 1747066
  • For Multiple Crimp No
  • Packaging Method Reel
  • Packaging Quantity 8000
207438-8 Connector Contacts
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. CONTACT,PIN,AUDIO MICRO 207438-8
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Test Current 10
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold Flash
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 10
  • Contact Diameter 1.93
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Gold Flash
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .91 – 1.37
  • Wire Size 28 – 22
  • Wire Size .08 – .34
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With CPC Connectors
  • High Current No
  • Packaging Method Strip
4-1105300-1 Connector Contacts
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HVT-C-Sti.Ag.2,5 qmm 4-1105300-1
active
  • Connector & Contact Terminates To Wire & Cable
  • Contact Resistance 3
  • Operating Voltage 400
  • Contact Type Pin
  • Contact Mating Area Plating Material Hard Silver
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Crimp
  • Wire Size 14
  • Wire Size 2.5
  • Operating Temperature Range -40 – 125
  • Agency/Standard DIN EN 60664-1
  • Packaging Method Bag
  • Packaging Quantity 50
  • Comment Use with HTS Series HVT inserts
350512-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. UMNL SOK DBL WIRE .0126PTPBR 350512-1
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Stranded
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 19
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 2.92
  • Wire Size 18 – 16
  • Wire Size .75 – 1.5
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • For Use With Universal MATE-N-LOK II(Pin)
  • VDE Tested Yes
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • Packaging Method Reel
  • Packaging Quantity 2500
  • Comment Accepts (2) #18 or (1) #18 and (1) #16 AWG with Maximum Stacked .115 Diameter.
177915-9 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. POWER DBL LOCK REC CONT 177915-9
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 300
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Mating Area Plating Thickness .8 – 1
  • Contact Termination Area Plating Thickness .8 – 1
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.8 – 3.1
  • Wire Size 20 – 16
  • Wire Size .5 – 1.25
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug Housing
  • For Multiple Crimp No
  • VDE Tested Yes
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 4000
1871859-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. GIC 2.5 REC CONT TIN PLATE TYPE (MTYPE) 1871859-2
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 50
  • Contact Shape & Form Square
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.08 – 1.9
  • Wire Size 28 – 22
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • For Use With Plug: 1747066
  • For Multiple Crimp No
  • Packaging Method Reel
  • Packaging Quantity 6000
316398-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. 2.5 SIGNAL D/L TAB CONT. L L/P 316398-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Type Tab
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Double Lock Plate
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 1.4 – 1.8
  • Wire Size 22 – 20
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Cap: 316086 or 316097
  • For Multiple Crimp No
  • VDE Tested Yes
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Loose Piece
316399-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. 2.5 SIGNAL D/L TAB CONT. M L/P 316399-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Type Tab
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Double Lock Plate
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .93 – 1.5
  • Wire Size 26 – 22
  • Wire Size .12 – .35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Cap: 316086 or 316097
  • For Multiple Crimp No
  • VDE Tested Yes
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
316401-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. 2.5 SIGNAL D/L REC CONT. M L/P 316401-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Double Lock Plate
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .93 – 1.5
  • Wire Size 26 – 22
  • Wire Size .12 – .35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Plug: 917686 or 917697
  • For Multiple Crimp No
  • VDE Tested Yes
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
1318558-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. SMARTEC SPRING LOCK LEVER ASSY 1318558-1
active
153226-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. 3 M/M LANCED PIN 153226-2
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Type Pin
  • Contact Mating Area Plating Material Unplated
  • Wire Contact Termination Area Plating Material None
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Size 14 – 12
  • Wire Size 2 – 3.5
880686-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. .140 DIA SOCKET 880686-1
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Length 20
  • Contact Shape & Form Round
  • Contact Type Socket
  • Contact Mating Area Plating Material Unplated
  • Wire Contact Termination Area Plating Material None
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17
  • Contact Diameter 3.56
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range 2 – 3.3
  • Wire Size 20 – 17
  • Wire Size .5 – 1
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Plug Housing
  • For Multiple Crimp No
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 16455
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-2
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 2500
9-917684-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. 2.5 SGL DBL LOCK REC CONT 9-917684-1
active
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Discrete Wire Type Stranded
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention Type Within Housing Double Lock Plate
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .93 – 1.5
  • Wire Size 26 – 22
  • Wire Size .12 – .35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Plug: 917686 or 917697
  • For Multiple Crimp No
  • VDE Tested Yes
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 8000
T2030011030-000 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. DEM-3.0 T2030011030-000
active
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Solid or Stranded
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Crimp
  • Wire Size 12
  • Wire Size 3
  • Circuit Application Power & Signal
  • Wire Material Type Copper
493462-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. UMNL 14 POSN PIN 493462-1
preliminary
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 14
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Mating Area Plating Material Unplated
  • Contact Retention Within Housing With
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
925866-5 Connector Contacts
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. .140 DIA SOCKET 925866-5
preliminary
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Type Socket
  • Contact Retention Within Housing Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 17
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Size 20 – 14
  • Wire Size .5 – 2.1
  • Operating Temperature Range -55 – 105