T2400001100-000 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. CSM-10 T2400001100-000
active
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Discrete Wire Type Solid or Stranded
  • Contact Underplating Material Copper
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Wire Contact Termination Area Plating Material Silver
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 70
  • Termination Method to Wire & Cable Crimp
  • Wire Size 8 – 8
  • Wire Size 8.34
  • Circuit Application Power
  • Wire Material Type Copper