1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2309408-2 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 260
  • Number of Rows 2
  • Keying Reverse
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .127
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 900
2042274-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • Height 15.2
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 150
1982295-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Contact Termination Area Plating Thickness .8
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.6
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Strain Relief Without
  • Mating Retention Without
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.2
  • Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 240
2178186-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 30
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 15.7
  • Height 25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 130
1982295-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
1982299-3 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 40
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
2173211-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Backwall/Post Interruptions Without
  • Operating Voltage 60
  • Operating Voltage 60
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.65
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Length 18.9
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 1
  • For Use With Cable Connector
2178186-3 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 40
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 10
  • Wire/Cable Size 6
  • Wire/Cable Size 10
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
1-2053453-3 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.21 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 4
2173168-1 Rectangular Power Connectors  1
  • Assembly or Kit Kit
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 4
  • PCB Mount Orientation Horizontal
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Backwall/Post Interruptions Without
  • Operating Voltage 60
  • Operating Voltage 60
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 2.5 – 4
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 20.2
  • Height 44
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1
  • For Use With Cable Connector
2309410-4 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Reverse
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Retention Post Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .381
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
2309410-5 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Reverse
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Retention Post Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
2309411-2 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile High
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 260
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Module Key Type Offset Left
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Retention Post Material Stainless Steel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .127
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500
2309414-3 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile High
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 260
  • Number of Rows 2
  • Keying Reverse
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Module Key Type Offset Right
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Retention Post Material Stainless Steel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 9.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500