CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 403
  • Coil Resistance 62
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Product Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
2213301-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 9
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Poke-In
  • PCB Mount Retention Type Solder
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 4
  • Housing Color White
  • Housing Material LCP (Liquid Crystal Polymer)
  • Width 7.9
  • Height 4.45
  • Wire/Cable Size 22 – 18
  • Length 14.65
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number CSA/C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method SMT Pocket Tape
2213301-1 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 9
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Poke-In
  • PCB Mount Retention Type Solder
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 4
  • Housing Color White
  • Housing Material LCP (Liquid Crystal Polymer)
  • Width 3.9
  • Height 4.45
  • Wire/Cable Size 22 – 18
  • Length 14.65
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number CSA/C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method SMT Pocket Tape
1-2213301-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Current Rating (Max) 9
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Poke-In
  • PCB Mount Retention Type Solder
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 4
  • Housing Color White
  • Housing Material LCP (Liquid Crystal Polymer)
  • Width 11.9
  • Height 4.45
  • Wire/Cable Size 22 – 18
  • Length 14.65
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number CSA/C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method SMT Pocket Tape
2154829-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Design Inverted
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Width 8.4
  • Height 15.3
  • Length 21.34
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Package
  • Packaging Quantity 300
2213189-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Layout Inline
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Width 10.67
  • Height 10.25
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 350
2213301-3 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Current Rating (Max) 9
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Poke-In
  • PCB Mount Retention Type Solder
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 4
  • Housing Color White
  • Housing Material LCP (Liquid Crystal Polymer)
  • Width 11.9
  • Height 4.45
  • Wire/Cable Size 22 – 18
  • Length 14.65
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number CSA/C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method SMT Pocket Tape
2213189-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Layout Inline
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Width 11.3
  • Height 10.6
  • Length 8.3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 350
  • Comment With Cover