5796055-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Classification Connector - Wire-to-Board
  • Shielded Yes
  • Product Category Connectors - Printed Circuit Board
  • Center Ground Plate Without
  • Stacked No
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 68
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Post Length 2.27
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Boardlock Material Steel
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin
  • PCB Mount Alignment Type 2 Pylons
  • Mating Retention Type Brackets
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
5553813-3 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Bracket Material Thermoplastic
  • Shield Material Die Cast Metal
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Bail Lock
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comment For filtered connector, order P/N 093533-1.
  • Comb Material Thermoplastic
552032-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Profile Standard
  • Product Category Connectors
  • Slot Type Letter Code B
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polypheylene Oxide
  • Solid Wire Range 26 – 24
  • Solid Wire Range .13 – .32
  • Stranded Wire Range 24
  • Stranded Wire Range .33
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
5555149-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Low
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Shield Material Zinc
  • Ground Bracket Plating Material Tin
  • Ground Bracket Material Carbon Steel
  • Plating Material Polyester
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Bail Lock
  • Connector Mounting Type Board Mount
  • Bail-Clip Finish Passivated
  • Panel Attachment Style Rear Mount
  • Bail-Clip Material Stainless Steel
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Quantity 270
  • Packaging Method Box
  • Comment Compatible with IBM PC AT and PC XT.
  • Comb Material Polyester
788389-2 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Sealed Bottom Without
  • Series Blindmate
  • Profile High
  • Product Type Connector
  • Stackable No
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Voltage 30
  • Insulation Resistance 40
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3.35
  • PCB Contact Termination Area Plating Thickness 1.27 – 2.03
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.43
  • PCB Mount Retention Type Boardlock
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 17.5
  • Operating Temperature Range -55 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
  • Comment Without Sequenced Contacts
552008-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5552725-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Bracket Material Thermoplastic
  • Insert Material Zinc Plated Brass
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Self-Tapping
  • Mating Connector Lock With
  • Mating Connector Lock Type 4-40 Tapped Holes
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comb Material Thermoplastic
2-552008-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
6658751-1 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .8
  • Profile High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Product Category Connectors - Printed Circuit Board
  • Center Ground Plate Without
  • Stacked No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Signal Positions 50
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 2.27
  • PCB Mount Alignment Without
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.75
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
229975-1 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Profile Standard
  • Product Category Connectors
  • Slot Type Letter Code B
  • Product Type Connector
  • Thread Size 4-40 UNC 2B
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Range 26 – 24
  • Solid Wire Range .13 – .32
  • Stranded Wire Range 24
  • Stranded Wire Range .33
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
5555149-3 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Low
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Product Type Connector
  • Orientation Reverse
  • Shielded Yes
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Shield Material Die Cast Metal
  • Ground Bracket Plating Material Tin
  • Ground Bracket Material Carbon Steel
  • Plating Material Polyester
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Bail Lock
  • Connector Mounting Type Board Mount
  • Bail-Clip Finish Passivated
  • Panel Attachment Style Rear Mount
  • Bail-Clip Material Stainless Steel
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Quantity 30
  • Comment Compatible with IBM PC AT and PC XT.
  • Comb Material Polyester
787004-3 D-Sub Locking & Mounting  1
  • Accessory Type Screwlock
  • Product Type Accessory
  • Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Box
5552726-1 PCB D-Sub Connectors  1
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Bracket Material Thermoplastic
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold
  • Termination Post Length .187
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Self-Tapping
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Mounting Hole Diameter 3.15
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comment For filtered connector, order P/N 93532-2.
  • Comb Material Thermoplastic
1734099-8 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.905
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Series I
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 80
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 4
  • Voltage 12
  • Insulation Resistance 80
  • PCB Retention Feature Plating Material Tin-Copper over Nickel
  • Busbar Mating Area Plating Thickness 500
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .05
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 13.2
  • Height 7.5
  • Operating Temperature Range -35 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 21
229969-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Dust
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle
  • Packaging Quantity 1
  • Packaging Method Package
229974-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Profile Standard
  • Product Category Connectors
  • Slot Type Letter Code B
  • Product Type Connector
  • Thread Size 4-40 UNC 2B
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Range 26 – 24
  • Solid Wire Range .13 – .32
  • Stranded Wire Range 24
  • Stranded Wire Range .33
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
5787131-3 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Type Connector
  • Product Classification Connector - Wire-to-Board
  • Stacked No
  • Number of Positions 68
  • Number of Rows 2
  • Shell Material Steel
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stranded Wire Range 30
  • Stranded Wire Range .05
  • Wire Insulation Diameter .56 – .64
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
787317-4 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Sealed Bottom Without
  • Series Blindmate
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Voltage 30
  • Insulation Resistance 40
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3.35
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Type Boardlock
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 11.5
  • Tail Length .76
  • Operating Temperature Range -55 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 50
1-1734037-0 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.905
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series Series I
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 4
  • Voltage 250
  • Insulation Resistance 100
  • PCB Retention Feature Plating Material Tin
  • Busbar Mating Area Plating Thickness 750
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Height 7.65
  • Tail Length .76
  • Operating Temperature Range -55 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 21
1734099-4 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.905
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Series I
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 40
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 4
  • Voltage 12
  • Insulation Resistance 40
  • PCB Retention Feature Plating Material Tin-Copper over Nickel
  • Busbar Mating Area Plating Thickness 500
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .05
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 13.2
  • Height 7.5
  • Operating Temperature Range -35 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45