787231-1 D-Sub Backshells & Clamps
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 36
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Spring Material Stainless Steel
  • Shielded Yes
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
1-552496-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
554808-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HDW KIT, STDOFF STUD METRIC 554808-1
active
  • D-Shaped Connector Accessories Screw
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 6-32
  • Panel Mount Feature With
  • Screw Length 15.11
  • Mounting Angle Right Angle
  • Panel Attachment Style Rear Mount
  • For Use With IEEE-488 Metric
  • Packaging Method Bag
  • Packaging Quantity 1
5552568-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Panel Mount Feature With
  • Screw Length 16.25
  • Panel Attachment Style Front Mount
  • Packaging Method Bag
  • Packaging Quantity 1
552008-1 D-Sub Covers  1
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
2-552008-1 D-Sub Covers  1
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 2-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5552561-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 6.35
  • Mounting Angle Right Angle
  • For Use With 180° Strain Relief Cover.
  • Packaging Method Bag
  • Packaging Quantity 1
176793-8 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CHAMP 050 SHELD CASE KIT 68P 176793-8
active
  • D-Shaped Connector Accessories Shield Case Kit
  • Connector System Wire-to-Board
  • Sealable No
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating UL 94V-0
  • Color Beige White
  • Body Material Glass-Filled Thermoplastic
  • Rear Shell Plating Material Nickel
  • Shield Plating Material Nickel over Copper
  • Rear Shell Material Steel
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Locking Spring Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
552723-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Locking Latch (CHAMP-LOK)
  • Product Type Accessory
  • Panel Mount Feature Without
  • Mounting Angle Right Angle
  • For Use With ACTION PIN™ Connector
  • Packaging Method Package
  • Packaging Quantity 500
5229996-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 8.89
  • Thread Length 2.79
  • Packaging Method Bag
  • Packaging Quantity 5000
5229995-2 D-Sub Locking & Mounting
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. STAND-OFF, STUD, MTG 5229995-2
active
  • D-Shaped Connector Accessories Standoff Mounting Stud
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 16.26
  • Packaging Method Package
  • Packaging Quantity 1
787004-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM SCREWLOCK BRDMT,BULK 787004-3
active
  • D-Shaped Connector Accessories Screwlock
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Method Box
  • Packaging Quantity 200
229969-1 D-Sub Covers  1
  • Connector Cover Type Dust
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1
  • Packaging Method Package
552011-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. 90 DEG COVER KIT 50 POS BLACK 552011-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5229911-1 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 19.05
  • Thread Length 6.35
  • For Use With ACTION PIN™ Connector
  • Packaging Method Package
  • Packaging Quantity 1
787229-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 .8MM CHAMP BACKSHELL KIT 787229-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Color Black
  • Spring Material Stainless Steel
  • Shielded Yes
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
3-552414-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. 90 DEG COVER KIT 36 POS BLK 3-552414-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 36
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
787003-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM LATCHING POST,BRDMT,BULK 787003-3
active
  • D-Shaped Connector Accessories Latching Post
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Method Package
  • Packaging Quantity 200
2-552076-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180 DEG, 24 POS 2-552076-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 24
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
2-552496-1 D-Sub Covers
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 64
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Box