CAT-063-DSRC90216 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Shielded Receptacle Assembly: Right Angle, 2.16mm CAT-063-DSRC90216
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 24
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Low
  • Shield Plating Material Nickel
  • Bracket Material Thermoplastic
  • Shield Material Die Cast Metal
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Tapped Holes
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comb Material Thermoplastic
  • Comment For filtered connector, order P/N 093533-1.
CAT-357-D658 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Signal, Cable to Cable, 2.16 mm CAT-357-D658
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polypheylene Oxide
  • Solid Wire Size 22
  • Solid Wire Size .05 – .13
  • Stranded Wire Size .08
  • Stranded Wire Size 22
  • Wire Size 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
CAT-063-DRC90216 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, 2.16mm CAT-063-DRC90216
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 14
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Low
  • Bracket Material Thermoplastic
  • Insert Material Zinc Plated Brass
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Tapped Holes
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comb Material Thermoplastic
CAT-357-D601 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Signal, 2.16 mm CAT-357-D601
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Type Screwlocks
  • Mating Connector Lock With
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Size 22
  • Solid Wire Size .05 – .13
  • Stranded Wire Size .08
  • Stranded Wire Size 22
  • Wire Size 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
CAT-469-D650155 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 0.8 mm CAT-469-D650155
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Category Connectors - Cable
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Number of Positions 50
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Stacked No
  • Offset No
  • Shell Plating Material Nickel over Copper
  • Cover Material ABS/Polycarbonate
  • Shell Material Steel
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Without
  • Detent With
  • PCB Mount Retention Type None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Mating Connector Lock Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Accepts Wire Insulation Diameter Range .56 – .64
  • Stranded Wire Size .05
  • Stranded Wire Size 30
  • Insulation Diameter (Max) .64
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
CAT-342-DPCVAP216 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Vertical, Action Pin, 2.16mm CAT-342-DPCVAP216
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Connector Profile Standard
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.58
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.3
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester GF
  • Row-to-Row Spacing 4.06
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
  • Comment Contains self retained terminals.
CAT-020-DRCVAP216 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Vertical, Action Pin, 2.16mm CAT-020-DRCVAP216
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 36
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Connector Profile Standard
  • Shield Plating Material Nickel
  • Shield Plating Finish Bright
  • Shield Material Carbon Steel
  • Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Single Beam in Box
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.57
  • Panel Mount Feature With
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • Row-to-Row Spacing 4.06
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
CAT-469-DRSC9008 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Stacked Assembly: Right Angle, 0.8mm CAT-469-DRSC9008
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 68
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Stacked Yes
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.27
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Box
5796055-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 68 CHAMP R/A ASSY,LC 5796055-1
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Wire-to-Board
  • Shielded Yes
  • Number of Signal Positions 68
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.27
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type 2 Pylons
  • Mating Retention Type Brackets
  • Boardlock Material Steel
  • Mounting Hole Diameter 1.2
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Box
  • Comment Row 1 - kinked legs
6658751-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. .8MM CHAMP, 50 POS, RCPT ASSY 6658751-1
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Category Connectors - Printed Circuit Board
  • Product Type Connector
  • Center Ground Plate Without
  • Product Classification Connector - Board-to-Board
  • Shielded Yes
  • Number of Signal Positions 50
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Stacked No
  • Preloaded Yes
  • Connector Profile High
  • Post Size .254
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .3
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.27
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 1.75
  • Mounting Angle Right Angle
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.15
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
5552726-1 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. ASSY,PLUG,50 POSN, RTANG, PCB 5552726-1
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Bracket Material Thermoplastic
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length .19
  • Panel Mount Feature With
  • PCB Mount Retention With
  • PCB Mount Retention Type Self-Tapping
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.15
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comb Material Thermoplastic
  • Comment For filtered connector, order P/N 93532-2.
5552726-3 PCB D-Sub Connectors  1
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Reverse
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Bracket Material Thermoplastic
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Palladium Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • PCB Mount Retention With
  • PCB Mount Retention Type Self-Tapping
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comb Material Thermoplastic
  • Comment For filtered connector, order P/N 93532-2.
787231-1 D-Sub Backshells & Clamps
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 36
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Backshell Plating Finish Bright
  • Spring Material Stainless Steel
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5552745-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. ASSY,PLUG,64 POSN,RTANG,PCB 5552745-1
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 64
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Bracket Material Thermoplastic
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • PCB Mount Retention With
  • PCB Mount Retention Type Self-Tapping
  • Mating Retention With
  • Mating Retention Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.2
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • PCB Tail Length 4.75
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tray
  • Comb Material Thermoplastic
552008-1 D-Sub Covers  1
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
2-552008-1 D-Sub Covers  1
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 2-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5552561-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 6.35
  • Mounting Angle Right Angle
  • For Use With 180° Strain Relief Cover.
  • Packaging Quantity 1
  • Packaging Method Bag
787004-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM SCREWLOCK BRDMT,BULK 787004-3
active
  • D-Shaped Connector Accessories Screwlock
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Box
229969-1 D-Sub Covers  1
  • Connector Cover Type Dust
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1
  • Packaging Method Package
552011-1 D-Sub Covers
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. 90 DEG COVER KIT 50 POS BLACK 552011-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit