HSC25047RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 47
  • Power Rating 250
  • Voltage Rating 2200 VAC
  • Lead Type Fixed
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 163 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
SBCHE11150RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 11
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 50 x 10 x 9
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±200
  • Packaging Method Loose Piece - Box
SQZW1015RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 15
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
C3A160RJT Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 160
  • Power Rating 3
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 13 x 5.7
  • Temperature Coefficient ±150
  • Packaging Method Ammo Packed
C3A160RJT Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 160
  • Power Rating 3
  • Voltage Rating 200
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 13 x 5.7
  • Temperature Coefficient ±150
  • Packaging Method Ammo Packed
HVR10D3M0J Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 3M
  • Power Rating 10
  • Voltage Rating 10 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Tapped Brass Ferrule
  • Mount Style Direct Mounting
  • Dimensions 70 x 10
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HVR30B82MF Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 82M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Free Standing
  • Dimensions 120 x 30.6
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HVR30D3M0J Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 3M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Tapped Brass Ferrule
  • Mount Style Direct Mounting
  • Dimensions 140 x 30
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
NHSA5025RJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 25
  • Power Rating 50
  • Voltage Rating 1250 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 30 x 17
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
R2600680RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 680
  • Power Rating 1000
  • Voltage Rating 6.5 kV
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 375 x 78 x 58
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Tray
SQZW103R9J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 3.9
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
SQZW104R7J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 4.7
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box