CAT-C339-SQ1B Through-Hole Resistors  1
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. Wirewound Resistor: Horizontal Mount CAT-C339-SQ1B
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value .01
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Steel
  • Passive Component Dimensions 10.5 x 8 x 18
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box