CGPT-4.8/2.4-5-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family CGPT
  • Voltage (Max) .6
  • Color Green
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 4.8
  • Recovered Inside Diameter (Max) 2.4
  • Recovered Wall Thickness (Nominal) .5
  • Recovered Wall Thickness (Tolerance) .12
  • Shrink Temperature (Min) 80
  • Resistant To Fluids
  • Operating Temperature Range -40 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Asia
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No